Quick Search

CAT RM500B

CAT RM500B

Year
2017
Working hours
3,790 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Brownfield, TX
+1 806 677 5867
Show phone number
Basic information
BrandCAT RM500B
WARREN CAT - MIDLAND
Categorystabilizers / reclaimers
Serial NumberMB900159
Unit NumberC81102
Catalog Number10116906
Year2017
Hours3,790 h
CountryUnited States
LocationBROWNFIELD, United States
Pricing
Price Excluding Tax345,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ROPSROPS
MirrorsMirrors
Torque ConverterTorque Converter
Additional informationCAB
COMMISSIONING, NOT NEEDED
COUNTERWEIGHT, RECLAMATION
ENGINE, CAT C15 ACERT
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHT, WARNING BEACON
LIGHTS, ROADING
OIL, HYDRAULIC STANDARD
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLUG, NO EMULSION PUMP OPTION
PRODUCT LINK, CELLULAR PL641
PUSH BAR
ROTOR, 16" UNIVERSAL
ROTOR, DOOR CAMERA
SPRAY, ONE, ADD ON READY
SPRAY, WATER
TIRES, 23.1"-26" GY 16PR LS-2
TIRES, 725/70-25 TI 16PR L-4
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering