Quick Search

CAT 239D3 C1H2

CAT 239D3 C1H2

Year
2022
Working hours
752 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Hurricane, UT
Basic information
BrandCAT 239D3 C1H2
Wheeler Machinery Co.
CategorySkid Steer Loaders
Serial NumberK5S01367
Unit NumberBCP00844
Catalog Number4890675
Year2022
Hours752 h
CountryUnited States
LocationHurricane, United States
Pricing
Price Excluding Tax58,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
STARTING, COLD WEATHER, JSSTARTING, COLD WEATHER, JS
*FILM, TWO SPEED*FILM, TWO SPEED
BATTERY,HD,DISCONNECT, 850 CCABATTERY,HD,DISCONNECT, 850 CCA
CANOPY PACKAGE, PRO PLUSCANOPY PACKAGE, PRO PLUS
CERTIFICATION ARR, P65CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNALCOUNTERWEIGHT,MACHINE,EXTERNAL
HEATER, ENGINE BLOCK, 120VHEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI, USAINSTRUCTIONS, ANSI, USA
PRODUCT LINK, CELLULAR PL243PRODUCT LINK, CELLULAR PL243
REAR LIGHTSREAR LIGHTS
RIDE CONTROL, NONERIDE CONTROL, NONE
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
LANE 3 ORDERLANE 3 ORDER
*FAN, COOLING, DEMAND*FAN, COOLING, DEMAND
*CONTROL, ISO, PROP, WT*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA*DISPLAY, ADVANCED, LCD, CAMERA
*LIGHTS, LED*LIGHTS, LED
*QUICK COUPLER, MANUAL*QUICK COUPLER, MANUAL
*ROPS, OPEN (C1)*ROPS, OPEN (C1)
*SEAT,AIR SUSPENSION,VINYL,HEAT*SEAT,AIR SUSPENSION,VINYL,HEAT
TRACK,RUBBER,320MM(12.6IN)BLCKTRACK,RUBBER,320MM(12.6IN)BLCK
*HYDRAULICS, PERFORMANCE (H2)*HYDRAULICS, PERFORMANCE (H2)
*RUBBER BELT, DUAL/SINGLE IDLER*RUBBER BELT, DUAL/SINGLE IDLER
PRICED 04/04/23 EKPRICED 04/04/23 EK
Additional information*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*FAN, COOLING, DEMAND
*FILM, TWO SPEED
*HYDRAULICS, PERFORMANCE (H2)
*LIGHTS, LED
*QUICK COUPLER, MANUAL
*ROPS, OPEN (C1)
*RUBBER BELT, DUAL/SINGLE IDLER
*SEAT,AIR SUSPENSION,VINYL,HEAT
BATTERY,HD,DISCONNECT, 850 CCA
CANOPY PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
HEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRICED 04/04/23 EK
PRODUCT LINK, CELLULAR PL243
REAR LIGHTS
RIDE CONTROL, NONE
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,320MM(12.6IN)BLCK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering