Caterpillar 938M 2V

Caterpillar 938M 2V

Price
219,000 USD
Year
2016
Working hours
2116 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M 2V
CategorySkid Steer Loaders
Serial NumberJ3R02272
Unit Number18UE016
Catalog NumberCU4319898
Manufacturing Year2016
Hours2116 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$219,000
Tax-
Price Including Tax-
Features
Additional InformationBUCKET, GP, 3.2YD3, FUS
CAB, DELUXE
COUNTERWEIGHT, HEAVY
FORK, 72" CONSTRUCTION
HYD,2V,COUPLER READY,STD LIFT
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, FUSION
TIRES,20.5R25 MX XHA2 * L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Kris Jordan
Telephone:+1 936 632 6775
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone