Caterpillar 299DXHP

Caterpillar 299DXHP

Price
57,900 USD
Year
2015
Working hours
1634 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299DXHP
CategorySkid Steer Loaders
Serial NumberJST01393
Unit Number17L01037
Catalog NumberCU4277099
Manufacturing Year2015
Hours1634 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$57,900
Tax-
Price Including Tax-
Features
Additional InformationNO BUCKET TRADED IN WITH THIS
CONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
ENG SN: 2EY3615
FILM, RIDE CONTROL, ANSI
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
PACKAGE, LAND MGMT, NONE (LM0)
QUICK COUPLER, ELECTRIC
RADIO READY
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
TRACK, RUBBER, 15.7 IN (400MM)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • bucket
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
bucket
  • 14G06145 on 3-27-2018
comments, misc. repairs, general remarks
  • Scheduled for standard shop cleaning and service 3-27-2018 at Williston N store.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone