Caterpillar 299DXHP

Caterpillar 299DXHP

Price
136,270 USD
Year
2014
Working hours
2519 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299DXHP
CategorySkid Steer Loaders
Serial NumberJST00407
Unit Number0JST00407
Catalog NumberCU2465129
Manufacturing Year2014
Hours2519 h
CountryUnited States
LocationReserve, LA
Pricing
Price Excluding Tax$136,270
Tax-
Price Including Tax-
Features
Additional InformationCONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SHIPPING/STORAGE PROTECTION
TRACK, RUBBER, 15.7 IN (400MM)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone