Caterpillar 299DXHP

Caterpillar 299DXHP

Price
74,100 USD
Year
2012
Working hours
3266 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299DXHP
CategorySkid Steer Loaders
Serial NumberNLC00259
Unit Number11A18774
Catalog NumberCU4350993
Manufacturing Year2012
Hours3266 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$74,100
Tax-
Price Including Tax-
Features
Additional InformationC3.8 ENG SN:BY4838
CONVERSION ARRANGEMENT
DOOR, CAB
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHTS, BEACON
OIL, HYDRAULIC, COLD OPERATION
PACK, DOMESTIC TRUCK
POLYCARBONATE WINDOW
PROTECTION,SHIP&STORE STANDARD
QUICK COUPLER, ELECTRIC
RADIO, AM/FM CD PLAYER
SEAT BELT, 3"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • GoodAUX
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairStandard scuffs and scratches
  • Good
  • FairRear lower engine door and guard have minor dents
  • Good
  • NoClean- serviced and work ready
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Nice cab with stereo-ride control- two speed with creep mode-cold AC
engine
  • GoodCold starts well- good power
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
hydraulics
  • Good
tandems/gears/bearings/chains
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEBoth rubber tracks average 24mm tread bar (27mm = new). Both tracks have tread cuts.
comments, misc. repairs, general remarks
  • Billings main store 7-3-2018 / no bucket attached
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone