Caterpillar 299DXHP

Caterpillar 299DXHP

Price
44,000 USD
Year
2011
Working hours
2692 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299DXHP
CategorySkid Steer Loaders
Serial NumberNLC00151
Unit NumberNLC00151
Catalog NumberCU2596164
Manufacturing Year2011
Hours2692 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$44,000
Tax-
Price Including Tax-
Features
Additional InformationCONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
QUICK COUPLER, ELECTRIC
RADIO, AM/FM CD PLAYER
SEAT BELT, 2"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone