Caterpillar 299D2XHPST

Caterpillar 299D2XHPST

Price
88,400 USD
Year
2015
Working hours
604 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2XHPST
CategorySkid Steer Loaders
Serial NumberDX200237
Unit NumberLKC01627U
Catalog NumberCU2423808
Manufacturing Year2015
Hours604 h
CountryUnited States
LocationSalina, UT
Pricing
Price Excluding Tax$88,400
Tax-
Price Including Tax-
Features
Additional InformationCONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, USA
FILM, SELF LEVEL, ANSI
DOOR, CAB, GLASS
RADIO, AM/FM, BLUETOOTH
PACKAGE, LAND MGMT, NONE (LM0)
STEEL TRACK, 1 SPEED
SEAT BELT, 2"
FAN, COOLING, DEMAND
INSTRUCTIONS, ENGLISH
COUNTERWEIGHT,MACHINE,EXTERNAL
HEATER, ENGINE COOLANT, 120V
PRODUCT LINK, CELLULAR PL641
FILM, RIDE CONTROL, ANSI
TRACK, STEEL, 400MM (15.7 IN)
NO BUCKET
STEEL TRACKS PRICED 9/05/17 CR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone