Caterpillar 299D2XHP

Caterpillar 299D2XHP

Price
80,000 USD
Year
2015
Working hours
1507 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2XHP
CategorySkid Steer Loaders
Serial NumberDX200223
Unit Number15NE1321
Catalog NumberCU2546411
Manufacturing Year2015
Hours1507 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$80,000
Tax-
Price Including Tax-
Features
Additional Information*SEAT BELT, 2"
CAROLINA CDC - - AVAILABILITY
TRACK,RUBBER,400MM(15.7IN)BLCK
*RADIO READY
*DOOR, CAB, POLYCARBONATE
*QUICK COUPLER, MANUAL
LANE 1 ORDER
*RUBBER BELT, 2 SPD, TF IDLERS
INSTRUCTIONS, ENGLISH
SHIPPING/STORAGE PROTECTION
INSTRUCTIONS, ANSI, USA
*HEATER, ENGINE COOLANT, 120V
*299D2 XHP COMPACT TRACK LOADER
*FAN, HYDRAULIC, DEMAND
*CONVERSION ARRANGEMENT
FILM, RIDE CONTROL, ANSI
*PACKAGE, LAND MANAGEMENT (LM1)
FILM, SELF LEVEL, ANSI
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRubber latch on top grill broken
  • Good
  • FairCab and loader frame steps are bent
  • Yes
  • Machine needs to be cleaned
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • PoorA/c inop
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFront glass scratched
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • 50%
  • Full
engine
  • FairOuter air filter dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Last serviced unknown /filters are not marked
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Coolant reservoir bottle empty
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Could not test auxiliary/ no implement attached
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • PoorManual quick coupler locks and handles seized
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Track / Belt Width15 1/2 “
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone