Caterpillar 299D2XHP

Caterpillar 299D2XHP

Price
99,900 USD
Year
2016
Working hours
1108 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2XHP
CategorySkid Steer Loaders
Serial NumberDX200458
Unit Number15G07578
Catalog NumberCU2315733
Manufacturing Year2016
Hours1108 h
CountryUnited States
LocationTukwila, WA
Pricing
Price Excluding Tax$99,900
Tax-
Price Including Tax-
Features
Additional Information*299D2 XHP COMPACT TRACK LOADER
*CONVERSION ARRANGEMENT
*DOOR, CAB, POLYCARBONATE
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
*PACKAGE, LAND MANAGEMENT (LM1)
*QUICK COUPLER, MANUAL
*RADIO READY
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"
CAROLINA CDC - - AVAILABILITY
ENG SN: 2FN2027 MSO: 5CNFP
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone