Caterpillar 299D2XHP

Caterpillar 299D2XHP

Price
80,000 USD
Year
2017
Working hours
911 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2XHP
CategorySkid Steer Loaders
Serial NumberDX201521
Unit NumberEQ084151
Catalog NumberCU4395210
Manufacturing Year2017
Hours911 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$80,000
Tax-
Price Including Tax-
Features
Additional Information299
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodNORMAL SCRAPES & SCRATCHES
  • Good
  • Good
  • Good
  • FairSCREEN DENTED ON ENGINE COMPARTMENT DOOR
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • GoodFRONT DOOR GLASS HAS A FEW SCRAPES & SCRATCHES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • 35%
  • 25%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • NORMAL
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
attachments / work tools
  • Good
  • YesMODEL SS ECO S#05-SF130A-434 BY AFE. SOME REPAIRS HAVE BEEN MADE TO TREE GUARD AND MOUNT. TEETH ARE 50% WORN
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • GoodMANUAL
  • NO BUCKET WITH MACHINE
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersFairSHOWING SOME WEAR
RollerGood
Roller FrameGood
SprocketFair40% WORN
Track / Belt ConditionFairHAS SOME CUTS AND LARGE CRACKS
Percentage Worn40
Track / Belt Width18"
comments, misc. repairs, general remarks
  • GOOD RETAIL MACHINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone