Caterpillar 299D2

Caterpillar 299D2

Price
50,000 USD
Year
2015
Working hours
1409 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2
CategorySkid Steer Loaders
Serial NumberFD200258
Unit NumberEQ008245
Catalog NumberCU2240120
Manufacturing Year2015
Hours1409 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$50,000
Tax-
Price Including Tax-
Features
Additional Information299D2 COMPACT TRACK LOADER
BATTERY, 880 CCA, HEAVY DUTY
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
SHIPPING/STORAGE PROTECTION
TRACK, RUBBER, 17.7 IN (450MM)
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • FairScratched from chains.
  • GoodCanopy.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint and decals have normal scratches.
  • FairRear engine door grill dented and screen slightly torn.
  • Good
  • FairFront cab step treads slightly bent.
  • No
  • Yes@ 1343 hours.
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • GoodCab mirror only.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesCD.
  • Yes
  • 7/8 tank.
  • 3/4 tank.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red.
  • 1000pm performed 3/6/17 @ 1343 hours.
  • Normal.
  • Normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • GoodAll lights working well.
  • Good
  • Good
  • No
  • No
hydraulics
  • GoodFront bucket float and leveler working.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRod ends and pins worn.
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • GoodTwo speed travel working.
  • Good
  • Good
bucket
  • FairHas some concrete stuck to bucket. Dozer edge worn and bottom dented.
  • Good
  • Good
  • GoodFront edge has some wear, and edge never flipped.
  • Good
  • Good
  • Good
  • FairCaterpillar manual coupler. Coupler and lock pins have wear.
  • 78" Caterpillar.
  • ID#161305410.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersFairTriple flange idlers. Front idler shells worn. Back idler shells worn thin.
RollerFairShells worn.
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
NotesBoth front ldler tubes Shimmed @ 1410 hours.
Percentage Worn40%
Track / Belt Width18"
comments, misc. repairs, general remarks
  • Inspection performed 13Dec17 @ 1410 hours.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone