Caterpillar 299D2

Caterpillar 299D2

Price
59,000 USD
Year
2015
Working hours
493 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2
CategorySkid Steer Loaders
Serial NumberFD200272
Unit NumberFD200272
Catalog NumberCU2378528
Manufacturing Year2015
Hours493 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$59,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
ELECTRIC COUPLERELECTRIC COUPLER
BLUETOOTHBLUETOOTH
Additional InformationFILM, SELF LEVEL, ANSI
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
HYDRAULICS, PROPORTIONAL, WT
TRACK,RUBBER,450MM(17.7IN)BLCK
DISPLAY, ADVANCED, LCD, CAMERA
FAN, COOLING, DEMAND
RETURN TO DIG/WRKTL POSITIONER
PACK, DOMESTIC TRUCK
CONVERSION ARRANGEMENT
HEATER, ENGINE COOLANT, 120V
SEAT,AIR SUSPENSION,CLOTH,HEAT
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
QUICK COUPLER, ELECTRIC
INSTRUCTIONS, ENGLISH
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
INSTRUCTIONS, ANSI, USA
BATTERY, 850 CCA, HEAVY DUTY
LANE 2 ORDER
RIDE CONTROL, NONE
DOOR, CAB, GLASS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAbove average scratches and rust for hours on machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/a
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • N/a
gauges, operator station, console
  • GoodOutside temp 15 degrees, unable to verify
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date Jun 2015
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • Full
  • 3/4
  • N/a
engine
  • FairNeeds to be blown out with air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N/a
  • N
  • N/a
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/a
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/a
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No bucket
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
NotesN/a
Notes - UNDERCARRIAGEN/a
Notes - UNDERCARRIAGE 1N/a
Percentage Worn20%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone