Caterpillar 299D2

Caterpillar 299D2

Price
60,000 USD
Year
2016
Working hours
1899 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2
CategorySkid Steer Loaders
Serial NumberFD200605
Unit Number1135081
Catalog NumberCU4350889
Manufacturing Year2016
Hours1899 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$60,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
Additional InformationAUXILIARY HYDRAULICS
BUCKET
LIGHTING
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • FairSCRATCHED AND RUSTY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSOME WEAR MARKS AND RUST SPOTS, OVERALL DECENT SHAPE
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoSALE LOT CLEAN
  • YesENGINE OIL SAMPLED
  • RUST AROUND COUPLER AREA & BUCKET
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodINSTALLED-OCT 2015
  • FairSEAT HEATER PADS ARE NOT GETTING WARM
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 1/2 FULL
  • 2/3 FULL
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • YesNO CORD
  • RADIO SCREEN DAMAGED
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairROCK GUARDS ARE DENTED
tandems/gears/bearings/chains
  • FairSEEM SLIGHTLY WEAK
  • Good
  • Good
  • Good
  • GoodSOME WEAR
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • FairHAS PLAY
  • FairEDGE IS ABOUT 65% WORN, MISSING THE OUTER 2 CUTTING EDGE BOLTS
  • FairSOME SIDE PLAY
  • Good
  • FairFAIR AMOUNT OF RUST AROUND COUPLER AREA
  • 78IN .62 CUBIC YARDS
  • 65SSGP091544
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood25% WORN
Track / Belt ConditionFairWORN DOWN WITH FAIR AMOUNT OF CUTS AND CRACKS
Percentage Worn10/32 TREAD DEPTH 69% WORN
Track / Belt Thickness2IN COMPLETE THICKNESS
Track / Belt Width17.75IN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone