Caterpillar 299D2

Caterpillar 299D2

Price
70,000 USD
Year
2015
Working hours
1237 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2
CategorySkid Steer Loaders
Serial NumberFD200243
Unit NumberFD2243
Catalog NumberCU2530832
Manufacturing Year2015
Hours1237 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$70,000
Tax-
Price Including Tax-
Features
Additional Information*299D2 COMPACT TRACK LOADER
*CONVERSION ARRANGEMENT
*PACKAGE, PERFORMANCE, (H3)
*RUBBER BELT, 2 SPD, TF IDLERS
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*DOOR, CAB, POLYCARBONATE
*RADIO READY
*DISPLAY, ADVANCED, LCD, CAMERA
*BATTERY, XTRA HVY DUTY, DISC
*SEAT BELT, 2"
*FAN, HYDRAULIC, DEMAND
*HEATER, ENGINE COOLANT, 120V
*QUICK COUPLER, ELECTRIC
LANE 1 ORDER
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
TRACK,RUBBER,450MM(17.7IN)BLCK
SHIPPING/STORAGE PROTECTION
CAROLINA CDC - - AVAILABILITY
BUCKET-GP, BOCE 84"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone