Caterpillar 299D2

Caterpillar 299D2

Price
76,500 USD
Year
2017
Working hours
434 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2
CategorySkid Steer Loaders
Serial NumberFD202183
Unit Number449027
Catalog NumberCU2574218
Manufacturing Year2017
Hours434 h
CountryUnited States
LocationSteamboat Springs, CO
Pricing
Price Excluding Tax$76,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
ENGINEENGINE
Additional Information420 GD 12/17/18
PACKAGE, PERFORMANCE, (H2)
INCLUDES: STANDARD FLOW
DUAL SELF LEVEL
RETURN TO DIG/WRKTL POSITIONER
FILM, SELF LEVEL, ANSI
FILM, RIDE CONTROL, ANSI
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, GLASS
RADIO READY
BLUE TOOTH RADIO
KIT, RADIO, AM/FM/BLUETOOTH
RUBBER BELT, 2 SPD, TF IDLERS
DISPLAY, ADVANCED, LCD, CAMERA
STEEL EMBED RUBBER TRK W/BAR
TRACK,RUBBER,450MM(17.7 IN)BAR
DISTURBANCE & INCREASED
TREAD,PROVIDES LOWER GROUND
BATTERY, 850 CCA, HEAVY DUTY
TRACTION IN SNOW
FAN, COOLING, DEMAND
SEAT BELT, 2"
BUCKET-GP, BOCE 84"
QUICK COUPLER, HYDRAULIC
HEATER, ENGINE COOLANT, 120V
COUNTERWEIGHT,MACHINE,EXTERNAL
PRODUCT LINK, CELLULAR PL641
LIFTING EYES, FOUR POINT
CONTROL, ISO, PROP
LIGHTS, LED
CERTIFICATION ARR, (US/CANADA)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone