Caterpillar 299D2

Caterpillar 299D2

Price
63,000 USD
Year
2016
Working hours
1386 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2
CategorySkid Steer Loaders
Serial NumberFD201110
Unit Number1147574
Catalog NumberCU2603112
Manufacturing Year2016
Hours1386 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$63,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information2 SPEED TRAVEL
AIR CONDITIONER
AM FM RADIO
AUXILIARY HYDRAULICS
BUCKET
ELECTRIC COUPLER
EROPS
HEATER / DEFROSTER
HYDRAULICS, STANDARD FLOW
LIGHTING
SELF LEVELING
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • Good
  • Good
  • Fairtop grill bent some
  • Fairdull, scrapes & scratches
  • Good
  • Good
  • Good
  • Fairscreen on engine compartment door dented, has a few broken welds
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 3/4
  • 1/4
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCoupler is electric
  • GoodBolt on teeth
  • 84 in
  • 6522C011493
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
SprocketGood
Track / Belt ConditionFairnicks, cuts & cracks in belt tread
Percentage WornR/S 60 % worn, L/S 65% worn
Track / Belt ThicknessR/S 16mm, L/S 15mm
Track / Belt Width18 inches
IdlersGood
RollerGood
Roller FrameGood
comments, misc. repairs, general remarks
  • Fair Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone