Caterpillar 299D2 XHP

Caterpillar 299D2 XHP

Price
75,500 USD
Year
2017
Working hours
951 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2 XHP
CategorySkid Steer Loaders
Serial NumberDX201509
Unit NumberNM74036
Catalog NumberCU2478397
Manufacturing Year2017
Hours951 h
CountryUnited States
LocationRedmond, OR
Pricing
Price Excluding Tax$75,500
Tax-
Price Including Tax-
Features
Additional InformationCONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
EIN# LL3T39
FAN,COOLING, DEMAND, REVERSING
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, LED
PACK, DOMESTIC TRUCK
PACKAGE, LAND MGMT, NONE (LM0)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 3"
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,400MM(15.7IN)BLCK
CERTIFICATION ARR, (US/CANADA)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone