Caterpillar 299D1 AIHX

Caterpillar 299D1 AIHX

Price
52,500 USD
Year
2015
Working hours
2739 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D1 AIHX
CategorySkid Steer Loaders
Serial NumberGTC01901
Unit NumberUE4937
Catalog NumberCU4331550
Manufacturing Year2015
Hours2739 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$52,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information*299D COMPACT TRACK LOADER
*DISPLAY, ADVANCED, LCD
*PACKAGE, PERFORMANCE, (H3)
SHIPPING/STORAGE PROTECTION
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ANSI, NACD
*CONVERSION ARRANGEMENT
LANE 1 ORDER
CAROLINA CDC - - AVAILABILITY
*HEATER, ENGINE COOLANT, 120V
*ROPS, ENCLOSED WITH A/C (C3)
*RADIO READY
*DOOR, CAB, POLYCARBONATE
TRACK, RUBBER, 17.7 IN (450MM)
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*QUICK COUPLER, ELECTRIC
*SEAT BELT, 2"
*BATTERY,XTRA HVY DUTY 1000 CCA
*RIDE CONTROL, NONE
*RUBBER BELT, 2 SPD, TF IDLERS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodscratches/chips
  • Good
  • Good
  • Good
  • Good
  • Fairbent slightly
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Fairdoes not blow cold
  • Good
  • Faircab door latch sticks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • ok
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • none
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Goodminor play
  • Good
  • Goodflipped
  • Good
  • Good
  • Faircoupler hooks have play
  • 80"
comments, misc. repairs, general remarks
  • Website autopopulated machine as a skid steer, not a multi-terrain loader.
  • 3,000 HOUR SERVICE PERFORMED
tires
  • 16" belts, misc cuts, approx 40% worn. Idlers, rollers, and sprockets ok.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PATTEN INDUSTRIES, INC.See InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone