Caterpillar 299D

Caterpillar 299D

Price
62,500 USD
Year
2014
Working hours
2332 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D
CategorySkid Steer Loaders
Serial NumberJST00331
Unit NumberE0029745
Catalog NumberCU4286741
Manufacturing Year2014
Hours2332 h
CountryUnited States
LocationMeridian, ID
Pricing
Price Excluding Tax$62,500
Tax-
Price Including Tax-
Features
Additional Information299D
299D CTL XHP
84" GP BUCKET
BELT, SEAT, 2"
CONVERSION ARRGMT
DOOR, CAB, POLY
ENGINE - SER# 2CU0438
FILM, RC, ANSI
HEATER, ENG. 120V
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
MACHINE ID# E0029745
QUICK COUPLER, ELECTRIC
RADIO READY
RUBR BLT, 2S, TF
TRK, RUBR, 15.7 IN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone