Caterpillar 299D

Caterpillar 299D

Price
57,500 USD
Year
2014
Working hours
1363 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D
CategorySkid Steer Loaders
Serial NumberGTC01269
Catalog NumberCU4351941
Manufacturing Year2014
Hours1363 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$57,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
PILOT CONTROLPILOT CONTROL
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information2 SPEED TRAVEL
AIR CONDITIONER
AM FM RADIO
AUXILIARY HYDRAULICS
BUCKET
ELECTRIC COUPLER
EROPS
HEATER / DEFROSTER
HYDRAULICS, STANDARD FLOW
LIGHTING
PILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • FairHas some corrosion, pin has been welded on, top left corner is rubbing when opening and shutting, bottom corner is bent
  • Good
  • Good
  • Good
  • Good
  • GoodHas some corrosion on loader arm, scratches throughout
  • Good
  • FairMissing inspection cover
  • FairStep is bent, bracket is not in correct location
  • No
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • PoorHas a couple small cracks in plastic, radio not working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • FairCoupler lines are seeping
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • FairBottom of bucket has wear
  • FairHas some play
  • FairCorner of bucket is peeled up
  • FairRight side edge on bucket is worn
  • Good
  • FairHave a lot of play, need shimmed
  • FairCoupler pin covers are dented, pink overspray on coupler plate
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameFairHas some surface corrosion
SprocketGood
Track / Belt ConditionFairHas some cuts throughout
Percentage WornLeft is 40% worn, right is 30% worn
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone