Caterpillar 299D

Caterpillar 299D

Price
39,900 USD
Year
2012
Working hours
2665 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D
CategorySkid Steer Loaders
Serial NumberHCL00390
Unit NumberHCL390
Catalog NumberCU2468785
Manufacturing Year2012
Hours2665 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$39,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
PILOT CONTROLPILOT CONTROL
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information*HYDRAULICS, PROPORTIONAL, WT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • FairRight side tie hook is bent
  • PoorDoor frame is bent at the top of cab and may prevent door from sealing, scratches and corrosion on top
  • Good
  • Good
  • FairDented on the bottom, has play when shut/latched, dented mesh in a few spots and a hole
  • Good
  • Good
  • Good
  • Good
  • FairSeveral scratches throughout, paint chips, corrosion and some grey paint
  • PoorHas corrosion, missing shock that holds grill up
  • Good
  • PoorSteps are bent
  • Yes
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • PoorAc does not blow cold, blower is very weak, hose is cut near cooler
  • Good
  • PoorDoor hinge is bent
  • Good
  • PoorNo floor mat, hole busted out of plastic on back side of floor board
  • Good
  • PoorNo front glass/door
  • FairHeat works but fan is weak
  • Good
  • Good
  • Good
  • PoorExpired, needs replaced
  • Good
  • FairParking brake switch is worn
  • PoorNo front door or wiper
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWhen idling machine will slightly idle up and down
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • FairAppears to be leaking
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • PoorMachine had to be jumped prior to inspection
  • PoorRear left red light not working
  • Good
  • Good
hydraulics
  • Good
  • FairMost hard lines are heavily corroded, left side lines appear to be leaking, right side hose going to final has some damage
  • FairLeft side has paint peeling, right side fitting is seeping
  • Good
  • Good
  • Good
  • Good
  • YesBottom of machine is wet, mainly on left side but could not identify the leak
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • FairHas some play
  • PoorHose bracket missing
  • PoorUpper pins need shimmed, shim is sliding out on left side. Lower pins have a lot of play.
  • FairWire protection is dry rotted, a lot of play from coupler plate to bucket
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameFairCorrosion throughout
SprocketFairFront side wear
Track / Belt ConditionFairHas cuts throughout
Percentage WornLeft is 45% worn, right is 40% worn
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Joshua Walker
Telephone:+1 317 860 3355
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone