Caterpillar 299D

Caterpillar 299D

Price
49,000 USD
Year
2015
Working hours
2910 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D
CategorySkid Steer Loaders
Serial NumberGTC01902
Unit NumberUE4938
Catalog NumberCU4331237
Manufacturing Year2015
Hours2910 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$49,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
SELF LEVELINGSELF LEVELING
Additional Information*PACKAGE, PERFORMANCE, (H3)
SHIPPING/STORAGE PROTECTION
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ANSI, NACD
*CONVERSION ARRANGEMENT
LANE 1 ORDER
CAROLINA CDC - - AVAILABILITY
*HEATER, ENGINE COOLANT, 120V
*ROPS, ENCLOSED WITH A/C (C3)
*RADIO READY
*DOOR, CAB, POLYCARBONATE
TRACK, RUBBER, 17.7 IN (450MM)
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*DISPLAY, ADVANCED, LCD
*QUICK COUPLER, ELECTRIC
*SEAT BELT, 2"
*BATTERY,XTRA HVY DUTY 1000 CCA
*RIDE CONTROL, NONE
*RUBBER BELT, 2 SPD, TF IDLERS
*299D COMPACT TRACK LOADER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairscratches/concrete residue
  • Good
  • Good
  • Fairdented
  • Good
  • Goodbent slightly
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • ok
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • none
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Fairleft rear light out
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Goodminor play
  • Good
  • Fairneeds flip
  • Good
  • Good
  • Faircoupler hooks have play; weld repair on top edge
  • 80"
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGoodmisc cuts
Percentage Wornapprox 40%
Track / Belt Width16"
comments, misc. repairs, general remarks
  • 3,000 HOUR SERVICE PERFORMED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone