Caterpillar 299D

Caterpillar 299D

Price
35,000 USD
Year
2015
Working hours
3039 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D
CategorySkid Steer Loaders
Serial NumberGTC01622
Unit NumberEQN085417
Catalog NumberCU4337994
Manufacturing Year2015
Hours3039 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$35,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional Information299D COMPACT TRACK LOADER
BATTERY,XTRA HVY DUTY 1000 CCA
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK, RUBBER, 17.7 IN (450MM)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint and decals are scratched. Paint is peeling and has surface rust
  • FairRear grill is dented and has a couple of holes poked in it
  • FairCover over the coupler actuator is gone
  • FairBoth cab entry steps are bent
  • YesMachine needs washed and cleaned
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodAmbient air temperature was too cold to test properly
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCab door is gone. Unsure if customer has door to reinstall on the machine
  • Good
  • Good
  • Good
  • Good
  • FairHeated seat switch is broken. One micro switch on the left joystick is broken
  • FairMotor is gone with door. Unsure if the customer has motor to reinstall on the machine
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • FairDusty
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairEngine seemed to run rough. May need fuel filters replaced.
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine seemed to run rough. May need fuel filters replaced.
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • FairLeft tilt cylinder is seeping
  • Good
  • Good
  • Good
  • Good
  • No
  • Self leveling is inoperable. Machine has a code in it for loader bucket inclinometer voltage out of range
tandems/gears/bearings/chains
  • Good
  • GoodMachine seemed to track and steer properly
  • Good
  • Good
  • Good
bucket
  • Good
  • FairQuick tach and bucket cylinder rod end P&Bs have some play in them
  • GoodElectric coupler
  • Machine didnt have a bucket on it at the time of inspection. Unsure if the bucket will be traded in with the machine.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFairTracks have some tread cuts in them and are cracking around drive lugs
Percentage Worn40%
Track / Belt Width18"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone