Caterpillar 299D OR HF

Caterpillar 299D OR HF

Price
55,000 USD
Year
2015
Working hours
1563 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D OR HF
CategorySkid Steer Loaders
Serial NumberGTC01827
Unit NumberMRS15112
Catalog NumberCU4336244
Manufacturing Year2015
Hours1563 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$55,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationPACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
RETURN TO DIG/WRKTL POSITIONER
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
TRACK, RUBBER, 15.7 IN (400MM)
BATTERY, HEAVY DUTY, 880 CCA
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
FILM, RIDE CONTROL, ANSI
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, SPANISH
LANE 2 ORDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Kris Jordan
Telephone:+1 936 632 6775
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone