Caterpillar 299C

Caterpillar 299C

Price
39,900 USD
Year
2012
Working hours
3349 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299C
CategorySkid Steer Loaders
Serial NumberJSP02131
Unit NumberEQ115092
Catalog NumberCU4357723
Manufacturing Year2012
Hours3349 h
CountryUnited States
LocationLondonderry, NH
Pricing
Price Excluding Tax$39,900
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
PILOT CONTROLPILOT CONTROL
Additional Information78 BUCKET (65SSGP061369)
BELT, SEAT, 2
CONVERSION ARRANGEMENT
COUNTERWEIGHT, MACHINE
DOOR, CAB, GLASS
ENGINE, TIER 3 COMPLIANT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, HIGH FLOW XPS
PACKAGE, PERFORMANCE, (TL3)
QUICK COUPLER, HYDRAULIC
ROPS, ENCLOSED WITH A/C (C3)
SEAT, COMFORT, AIR SUSPENSION
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ANSI, NACD
DOMESTIC TRUCK
RADIO READY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone