Caterpillar 299D2XPSCA

Caterpillar 299D2XPSCA

Price
75,766 USD
Year
2017
Working hours
719 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2XPSCA
CategorySkid Steer Loaders
Serial NumberFD202690
Unit NumberE160678
Catalog NumberCU4672970
Manufacturing Year2017
Hours719 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax75,766 USD
Tax USD
Price Including Tax USD
Details
Accessories
2 SPEED TRAVEL2 SPEED TRAVEL
SELF LEVELINGSELF LEVELING
Additional InformationHEATER
ROPS: ENCLOSED
AIR CONDITIONING
COUPLER: HYDRAULIC
HYDRAULICS: HIGH FLOW XPS
BUCKET: 72"
Features
Accessories
2 SPEED TRAVEL2 SPEED TRAVEL
SELF LEVELINGSELF LEVELING
Additional InformationHEATER
ROPS: ENCLOSED
AIR CONDITIONING
COUPLER: HYDRAULIC
HYDRAULICS: HIGH FLOW XPS
BUCKET: 72"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • YesFULL OF SAND AND TRASH UNDER CAB
  • YesENGINE, HYDRAULIC
  • Good
  • Good
  • FairMissing bolt threads need tapped out
  • Fairscratched and faded
  • FairMesh dented
  • Good
  • Good
  • Good
  • FairSCRATCHED AND FADED
  • Good
  • FairBENT
safety items
  • Yes
  • Yes
  • Yes
  • PoorInop
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 1/2 full
  • 7/8 full
  • Fairbroken vents blows cool needs serviced
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDATE TAG OUTDATED
  • Good
  • Good
  • FairWASHER INOP BLADE NEEDS REPLACED
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • FairDIRTY PART OF SERVICE
  • Good
  • Good
  • FairTip smashed
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairLeft front inop
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • FairJoystick sticky
  • Good
  • Good
bucket
  • .57 72 in.
  • Fairdented
  • FairMOVEMENT ARM TO COUPLER
  • Good
  • FairNEEDS REPLACED
  • Good
  • Good
  • FairBORES ON COUPLER HAVE MOVEMENT
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn14/32 left and right
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • Service machine
  • Inspect machine
  • Quote machine
  • Wash
  • Final Inspection
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone