Quick Search

CAT 299D2 OK

CAT 299D2 OK

Year
2018
Working hours
1,283 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Springfield, MO
+1 636 384 4021
Show phone number
Basic information
BrandCAT 299D2 OK
Fabick CAT
CategorySkid Steer Loaders
Serial NumberFD203824
Unit NumberFD203824
Catalog Number10040254
Year2018
Hours1,283 h
CountryUnited States
LocationSpringfield, United States
Pricing
Price Excluding Tax66,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PLEASE CALL FOR MACHINE LOCATIONPLEASE CALL FOR MACHINE LOCATION
CONVERSION ARRANGEMENTCONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCDDISPLAY, ADVANCED, LCD
DOOR, CAB, GLASSDOOR, CAB, GLASS
FAN, COOLING, DEMANDFAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSIFILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USAINSTRUCTIONS, ANSI, USA
LIGHTS, HALOGENLIGHTS, HALOGEN
PRODUCT LINK, CELLULAR PL240PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULICQUICK COUPLER, HYDRAULIC
RIDE CONTROL, NONERIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERSRUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEATSEAT,AIR SUSPENSION,CLOTH,HEAT
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTIONSHIPPING/STORAGE PROTECTION
LANE 3 ORDERLANE 3 ORDER
BATTERY, HEAVY DUTY, DISCBATTERY, HEAVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)CERTIFICATION ARR, (US/CANADA)
PACKAGE, PERFORMANCE, (H2)PACKAGE, PERFORMANCE, (H2)
RADIO, AM/FM, BLUETOOTHRADIO, AM/FM, BLUETOOTH
CONTROL, ISO, PROPCONTROL, ISO, PROP
299D2 COMPACT TRACK LOADER299D2 COMPACT TRACK LOADER
Additional information299D2 COMPACT TRACK LOADER
BATTERY, HEAVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7IN)BLCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scratches on polycarbonate door glass
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • 78” tooth bucket
  • Equipped with hydraulic bucket coupler
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
320
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesEquipped with triple flange idlers
Notes - UNDERCARRIAGERubber tracks and sprockets have roughly 15% life remaining
Percentage Worn85%
Track / Belt Width17.7”
IdlersGood
RollerGood
Roller FrameGood
SprocketFair
Track / Belt ConditionFair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering