Caterpillar 289DSTD2CA

Caterpillar 289DSTD2CA

Price
50,500 USD
Year
2015
Working hours
1301 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289DSTD2CA
CategorySkid Steer Loaders
Serial NumberTAW04002
Unit Number5CR5862
Catalog NumberCU2372633
Manufacturing Year2015
Hours1301 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$50,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE - WORK READY

PACKAGE, PERFORMANCE, (H2)
TRACK,RUBBER,450MM(17.7IN)BLCK
DISPLAY, ADVANCED, LCD
289D 2015
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ENGLISH
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
QUICK COUPLER, ELECTRIC
ROPS, ENCLOSED WITH A/C (C3)
LANE 2 ORDER
RADIO, AM/FM, BLUETOOTH
CONVERSION ARRANGEMENT
DUAL SELF LEVEL
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT,AIR SUSPENSION,CLOTH,HEAT
RETURN TO DIG/WRKTL POSITIONER
HYDRAULICS, PROPORTIONAL
FILM, RIDE CONTROL, ANSI
RUBBER BELT, 2 SPD, TF IDLERS
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, GLASS
FLOW
PACK, DOMESTIC TRUCK
STANDARD FLOW - 23 GPM (87 LPM)
HYDRAULIC CONTROLS - STANDARD
INSTRUCTIONS, ANSI, USA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone