Caterpillar 289DHF

Caterpillar 289DHF

Price
48,361 USD
Year
2014
Working hours
1333 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289DHF
CategorySkid Steer Loaders
Serial NumberTAW01284
Unit Number14079
Catalog NumberCU2252054
Manufacturing Year2014
Hours1333 h
CountryUnited States
LocationNashville, TN
Pricing
Price Excluding Tax$48,361
Tax-
Price Including Tax-
Features
Additional InformationINSTRUCTIONS, ANSI, USA
2584095 SEAT BELT, 2"
TRACK,RUBBER,450MM(17.7IN)BLCK
3455455 PACKAGE,PERF,(H3)
3456175 RADIO READY
3455289 289D TIER4 FINAL HRC
3454744 QUICK COUPLER,ELEC
CAROLINA CDC - - AVAILABILITY
3781034 DISPLAY, ADV, LDC
SHIPPING/STORAGE PROTECTION
3570248 BELT,2 SPD,TF IDLERS
LANE 1 ORDER
3616372 BAT,XTRA HVY 1000CCA
3453556 HEATER,ENGINE,COOL
3455148 CNT WEIGHT, EXTERNAL
289D CA HF DCA2 (PDC)
3455911 CONVERSION ARRANGE
INCLUDES THE FOLLOWING
3454937 RIDE CONTROL, NONE
3456359 SEAT,AIR SUSP,CLOTH
3454919 ROPS,ENCLOSED,AC(C3)
3456260 DOOR,CAB,POLYCARB
INSTRUCTIONS, ENGLISH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Tim Anderson
Telephone:+1 615 744 7801
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone