Caterpillar 289D

Caterpillar 289D

Price
47,000 USD
Year
2015
Working hours
980 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW02960
Unit NumberTAW02960
Catalog NumberCU2455986
Manufacturing Year2015
Hours980 h
CountryUnited States
LocationSalem, IL
Pricing
Price Excluding Tax$47,000
Tax-
Price Including Tax-
Features
Additional InformationDISPLAY, ADVANCED, LCD, CAMERA
RUBBER BELT, 2 SPD, TF IDLERS
QUICK COUPLER, MANUAL
PRODUCT LINK, CELLULAR PL641
PACK, DOMESTIC TRUCK
INSTRUCTIONS, ENGLISH
SEAT BELT, 2"
INSTRUCTIONS, ANSI, USA
ROPS, ENCLOSED WITH A/C (C3)
COUNTERWEIGHT,MACHINE,EXTERNAL
RIDE CONTROL, NONE
SEAT,AIR SUSPENSION,CLOTH,HEAT
BATTERY,XTRA HVY DUTY 1000 CCA
PACKAGE, PERFORMANCE, (H3)
TRACK, RUBBER, 15.7 IN (400MM)
RADIO, AM/FM, BLUETOOTH
DOOR, CAB, POLYCARBONATE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSome rust, above average for hours on machine
  • Good
  • Good
  • Good
  • Good
  • FairCab step bent
  • No
  • No
  • N/A
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • N/A
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date, Jan 2015
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • N/A
  • 1/4
  • N/A
engine
  • FairPrimary needs to be blown out with air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N/A
  • N
  • N/A
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/A
electrical, starting and charging system
  • Good
  • PoorNeeds a new battery
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/A
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/A
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/A
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • GoodManual coupler
  • N/A
  • N/A
  • N/A
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
NotesN/A
Notes - UNDERCARRIAGESome play in pins and bushings
Percentage Worn25%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone