Caterpillar 289D

Caterpillar 289D

Price
51,600 USD
Year
2015
Working hours
1513 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW03692
Unit Number6CR5887
Catalog NumberCU2410754
Manufacturing Year2015
Hours1513 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$51,600
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE. - WORK READY

289D 2015
BATTERY,XTRA HVY DUTY 1000 CCA
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVEL
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
HIGH FLOW XPS - 32 GPM (120 LPM)
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK,RUBBER,450MM(17.7IN)BLCK
WORKTOOL HARNESS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone