Caterpillar 289D

Caterpillar 289D

Price
93,000 USD
Year
2016
Working hours
363 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW05155
Unit Number445521
Catalog NumberCU2554902
Manufacturing Year2016
Hours363 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$93,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information289D CTL TIER 4 FINAL HRC
PACKAGE, PERFORMANCE, (H3)
INCLUDES:
HIGH FLOW XPS - 32 GPM (120
DUAL SELF LEVEL
HYDRAULICS, PROPORTIONAL
WORKTOOL HARNESS
RIDE CONTROL, NONE
CONTROL, ISO, PROP, WT
RUBBER BELT, 2 SPD, TF
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSP. CLOTH/HEAT
DOOR, CAB, POLYCARBONATE
DISPLAY, ADVANCED, LDC
QUICK COUPLER, ELECTRIC
HEATER, ENGINE COOLANT, 120V
RADIO READY
BATTERY,XTRA HVY DUTY 1000
SEAT BELT, 2"
FAN, COOLIND, DEMAND
TRACK,RUBBER,450MM(17.7IN)BLCK
FILM, SELF LEVEL, ANSI
0P0800/255 GD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone