Caterpillar 289D

Caterpillar 289D

Price
55,000 USD
Year
2015
Working hours
2100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW03173
Unit Number033585
Catalog NumberCU2174614
Manufacturing Year2015
Hours2100 h
CountryUnited States
LocationEscondido, CA
Pricing
Price Excluding Tax$55,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
FILM, RIDE CONTROL, ANSI
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
NR4V59
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, ELECTRIC
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 3"
SEAT, SUSPENSION, VINYL
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Gus Pena
Telephone:+1 858 6747030
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone