Caterpillar 289D

Caterpillar 289D

Price
44,908 USD
Year
2015
Working hours
1676 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial Number0TAW03118
Catalog NumberCU4311502
Manufacturing Year2015
Hours1676 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$44,908
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
FORKSFORKS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information2 SPEED TRAVEL
AIR CONDITIONER
AUXILIARY HYDRAULICS
ELECTRIC COUPLER
EROPS
FORKS
HEATER / DEFROSTER
LIGHTING
PRODUCT LINK
SELF LEVELING
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • GoodREAR ENGINE DENTED AT BOTTOM
  • Good
  • Good
  • GoodSCRATCHES, DECALS WEATHERED
  • Good
  • Good
safety items
  • Good
  • Yes
gauges, operator station, console
  • GoodNOT TESTED
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWINDSHIELD HAS NICK IN PLASTIC
  • Good
  • GoodRIGHT CONTROL
  • Good
  • Good
  • Good
  • GoodHEATED AIR SUSPENSION SEAT
  • Good
  • Good
  • YesREAR VIEW CAMERA SYSTEM, PICTURE IS CLOUDY
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesSLIGHT NORMAL
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • POWERED BY CAT C3.3B DIESEL
  • GOOD
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good2 SPEED FUNCTIONING
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • GoodELECTRIC WEDGE STYLE
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFair372-5791, WORN SLIGHT, SOME CUTS AND CRACKS PRESENT
Percentage WornLEFT~65% WORN, RIGHT ~ 70% WORN
Track / Belt ThicknessLEFT TREAD DEPTH 12/32", RIGHT 10/32"
Track / Belt Width18" WIDE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone