Caterpillar 289D

Caterpillar 289D

Price
58,100 USD
Year
2016
Working hours
1470 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW04748
Unit Number6CR5910
Catalog NumberCU2436814
Manufacturing Year2016
Hours1470 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$58,100
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationWORK READY

289D 2016
BATTERY,XTRA HVY DUTY 1000 CCA
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVEL
FAN,COOLING, DEMAND, REVERSING
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
HIGH FLOW XPS - 32 GPM (120 LPM)
HYDRAULIC CONTROLS - HIGH FLOW
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK,RUBBER,450MM(17.7IN)BLCK
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone