Caterpillar 289D

Caterpillar 289D

Price
49,400 USD
Year
2015
Working hours
1700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW03424
Unit Number5CR5799
Catalog NumberCU2331673
Manufacturing Year2015
Hours1700 h
CountryUnited States
LocationManhattan, KS
Pricing
Price Excluding Tax$49,400
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

RIDE CONTROL, NONE
RUBBER BELT, 2 SPD, TF IDLERS
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
DISPLAY, ADVANCED, LCD
QUICK COUPLER, ELECTRIC
COUNTERWEIGHT,MACHINE,EXTERNAL
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
RADIO READY
SEAT BELT, 2"
BATTERY,XTRA HVY DUTY 1000 CCA
LANE 1 ORDER
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
SHIPPING/STORAGE PROTECTION
CAROLINA CDC - - AVAILABILITY
HIGH FLOW XPS - 32 GPM (120 LPM)
PACKAGE, PERFORMANCE, (H3)
HYDRAULICS, PROPORTIONAL
DUAL SELF LEVEL
WORKTOOL HARNESS
289D CTL TIER 4 FINAL HRC 2015
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone