Caterpillar 289D

Caterpillar 289D

Price
43,500 USD
Year
2015
Working hours
1815 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW03456
Unit NumberEQN076972
Catalog NumberCU4276809
Manufacturing Year2015
Hours1815 h
CountryUnited States
LocationNorfolk, NE
Pricing
Price Excluding Tax$43,500
Tax-
Price Including Tax-
Features
Additional InformationSEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK, RUBBER, 17.7 IN (450MM)
289D CTL TIER 4 FINAL HRC
BATTERY,XTRA HVY DUTY 1000 CCA
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • FairRear door screen has holes punched in it
  • Good
  • Good
  • Good
  • Good
  • FairPaint and decals are scratched and scuffed
  • Good
  • Good
  • FairCab entry steps are bent
  • YesMachine needs washed and cleaned
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodAmbient air temperature was too cold to test properly
  • FairCover over wiper motor is cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorWiper blade is gone and motor is inoperable
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • FairDusty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairLeft tail light is broken and left rear work light is out of retainer. Right rear and left front work lights are inoperable
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • GoodMachine tracked and steered properly
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • GoodBottom lip of the coupler is bent, but should not affect it functioning properly
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketFairSprockets are showing wear
Track / Belt ConditionGoodTracks have some minor tread cuts in them
Percentage Worn10%
Track / Belt Width18"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone