Caterpillar 289D

Caterpillar 289D

Price
53,000 USD
Year
2016
Working hours
2520 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW04941
Unit Number1140781
Catalog NumberCU4354511
Manufacturing Year2016
Hours2520 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$53,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • GoodEnclosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • No
  • YesTaken 7-20-2018 @ 2519 hrs
safety items
  • Good
  • Good
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
  • Yes
gauges, operator station, console
  • Good73 ambietn - 49 vent
  • Good
  • Good
  • Good
  • Good
  • GoodMonitor
  • Good
  • Good72 ambient - 98 vent
  • Good
  • Good
  • Good2520 hrs
  • GoodInstalled February 2016
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • YesROPS ISO 2008, FOPS ISO 2005
  • N/A
  • 95%
engine
  • GoodServiced 7-20-2018 @ 2519 hrs
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodPerformed service 7-20-2018 @ 2519 hrs
  • Good
  • GoodTurbo
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • GoodFloat
  • GoodServiced 7-20-2018 @ 2519 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • GoodWorn
  • Good
  • Good
  • GoodGP bucket - BOE has been turned. Tooth bucket - cupped between teeth
  • Good
  • Good
  • GoodElectric coupler
  • FairShowing wear
  • GP bucket - .82 yd3, 84 inch. Tooth bucket - .62yd3, 78 inch
  • GP bucket - 6522HC011599. Tooth bucket - 65SSGP093640
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketFairWear present
Track / Belt ConditionGoodCuts and gouges
Track / Belt Thickness2 7/8 inch
Track / Belt Width17 3/4 inch
comments, misc. repairs, general remarks
  • Retail Fair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone