Caterpillar 289D

Caterpillar 289D

Price
49,000 USD
Year
2015
Working hours
1304 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW02956
Unit NumberTAW02956
Catalog NumberCU2475741
Manufacturing Year2015
Hours1304 h
CountryUnited States
LocationSalem, IL
Pricing
Price Excluding Tax$49,000
Tax-
Price Including Tax-
Features
Additional InformationPRODUCT LINK, CELLULAR PL641
DOOR, CAB, POLYCARBONATE
SEAT,AIR SUSPENSION,CLOTH,HEAT
BATTERY,XTRA HVY DUTY 1000 CCA
DISPLAY, ADVANCED, LCD, CAMERA
KIT,ENG AIR INTAKE, PRECLEANER
COUNTERWEIGHT,MACHINE,EXTERNAL
INSTRUCTIONS, ANSI, USA
KIT, DEBRIS BARRIER
RUBBER BELT, 2 SPD, TF IDLERS
TRACK, RUBBER, 15.7 IN (400MM)
CONVERSION ARRANGEMENT
RADIO, AM/FM, BLUETOOTH
PACKAGE, PERFORMANCE, (H3)
KIT, TURBO DEBRIS GUARD
SEAT BELT, 2"
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
INSTRUCTIONS, ENGLISH
ROPS, ENCLOSED WITH A/C (C3)
LANE 2 ORDER
PACK, DOMESTIC TRUCK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSome rust, average for hours on machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/A
safety items
  • PoorDoesn’t work
  • Good
  • Yes
  • Yes
  • Yes
  • N/A
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratches from windshield wiper on front glass. Rubber seal around glass needs to be replaced.
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date, Jan 2015
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • N/A
  • 5/8
  • N/A
engine
  • FairPrimary needs to be blown out with air
  • Good
  • Good
  • Good
  • FairDue for a 500 hour fuel filter change
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Due for a 500 hour oil change.
  • N
  • N/A
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/A
electrical, starting and charging system
  • Good
  • FairNeeds new battery
  • FairFront and rear lights don’t work
  • Good
  • Good
  • Good
  • No
  • No
  • N/A
hydraulics
  • Good
  • FairDue for 1000 hour hydraulic filter change
  • Good
  • FairLeft lift cylinder lip seal leaking. Lack of proper pressure in lift cylinders. After lifting loader arms, they travel downward on their own.
  • Good
  • Good
  • Good
  • Good
  • No
  • N/A
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/A
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • GoodManual couplers
  • N/A
  • N/A
  • N/A
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
NotesN/A
Notes - UNDERCARRIAGENeeds new bushings
Notes - UNDERCARRIAGE 1Needs new bushings
Percentage Worn50%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone