Caterpillar 289D

Caterpillar 289D

Price
50,000 USD
Year
2015
Working hours
1004 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW03551
Unit Number5CR5780
Catalog NumberCU2331652
Manufacturing Year2015
Hours1004 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$50,000
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

HYDRAULICS, PROPORTIONAL, WT
RIDE CONTROL, NONE
RUBBER BELT, 2 SPD, D/S IDLER
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, GLASS
DISPLAY, ADVANCED, LCD
QUICK COUPLER, ELECTRIC
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
RADIO READY
SEAT BELT, 2"
BATTERY,XTRA HVY DUTY 1000 CCA
LANE 1 ORDER
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
SHIPPING/STORAGE PROTECTION
CAROLINA CDC - - AVAILABILITY
STANDARD FLOW - 23 GPM (87 LPM)
PACKAGE, PERFORMANCE, (H2)
DUAL SELF LEVEL
TRACK,RUBBER,450MM(17.7IN)BLCK
289D CTL TIER 4 FINAL HRC 2015
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone