Caterpillar 289D

Caterpillar 289D

Price
50,000 USD
Year
2015
Working hours
1600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW03457
Unit Number5CR5791
Catalog NumberCU2331667
Manufacturing Year2015
Hours1600 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$50,000
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2015 MODEL
LANE 2 ORDER
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, USA
PACKAGE, PERFORMANCE, (H3)
HIGH FLOW XPS - 32 GPM (120LPM)
DUAL SELF LEVEL
HYDRAULICS, PROPORTIONAL
WORKTOOL HARNESS
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
DELUXE HEADLINER & POST TRIM
COVERS
FOOT THROTTLE
DELUXE HEADLINER & POST COVERS
CUP HOLDER
AIR CONDITIONER INCLUDING
SIDE WINDOWS
SEAT,AIR SUSPENSION,CLOTH,HEAT
HEATER AND DEFROSTER
RADIO READY
DOOR, CAB, POLYCARBONATE
RUBBER BELT, 2 SPD, TF IDLERS
DISPLAY, ADVANCED, LCD
BATTERY,XTRA HVY DUTY 1000 CCA
QUICK COUPLER, ELECTRIC
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ENGLISH
PRODUCT LINK, CELLULAR PL641
RETURN TO DIG/WRKTL POSITIONER
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone