Caterpillar 289D

Caterpillar 289D

Price
59,000 USD
Year
2015
Working hours
1668 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW02314
Unit NumberTAW2314
Catalog NumberCU2217129
Manufacturing Year2015
Hours1668 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$59,000
Tax-
Price Including Tax-
Features
Additional Information*289D CTL TIER 4 FINAL HRC
*PACKAGE, PERFORMANCE, (H3)
*RIDE CONTROL, NONE
*RUBBER BELT, 2 SPD, TF IDLERS
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*DOOR, CAB, POLYCARBONATE
*DISPLAY, ADVANCED, LCD
*QUICK COUPLER, ELECTRIC
*COUNTERWEIGHT,MACHINE,EXTERNAL
*HEATER, ENGINE COOLANT, 120V
*CONVERSION ARRANGEMENT
*RADIO READY
*SEAT BELT, 2"
*BATTERY,XTRA HVY DUTY 1000 CCA
LANE 1 ORDER
TRACK,RUBBER,450MM(17.7IN)BLCK
INSTRUCTIONS, ANSI, USA
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ENGLISH
KIT, CAMERA REAR VIEW
SHIPPING/STORAGE PROTECTION
BUCKET-GP, 86", BOCE
FORK, PAL C2, 48" X 4" X 1.5"
CARRIAGE, PAL C2, 46", SSL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone