Caterpillar 289D

Caterpillar 289D

Price
On Request
Year
2016
Working hours
410 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW04821
Unit Number034112
Catalog NumberCU2505986
Manufacturing Year2016
Hours410 h
CountryUnited States
LocationLakeside, CA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
RIDE CONTROL, NONE
JU3G98
PRODUCT LINK, CELLULAR PL641
CONTROL, ISO, PROP, WT
TRACK,RUBBER,450MM(17.7IN)BLCK
DISPLAY, BASIC, ANTI-THEFT
CONVERSION ARRANGEMENT
RUBBER BELT, 2 SPD, TF IDLERS
(KIT ADDED TO CONVERT FROM HFT
533-5187)
INSTRUCTIONS, ENGLISH
ROPS, OPEN (C1)
PACK, DOMESTIC TRUCK
QUICK COUPLER, ELECTRIC
PACKAGE, PERFORMANCE, (H2)
BATTERY, HEAVY DUTY, 850 CCA
INSTRUCTIONS, ANSI, USA
CONTROL, HAND-FOOT, PROP, WT
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
SEAT, SUSPENSION, VINYL
SEAT BELT, 3"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone