Caterpillar 289D

Caterpillar 289D

Price
46,000 USD
Year
2015
Working hours
3462 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW02388
Unit Number458357
Catalog NumberCU4334388
Manufacturing Year2015
Hours3462 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$46,000
Tax-
Price Including Tax-
Features
Additional InformationPACKAGE, PERFORMANCE, (H3)
ROPS, ENCLOSED WITH A/C (C3)
HEATER, ENGINE COOLANT, 120V
QUICK COUPLER, ELECTRIC
SEAT BELT, 2"
DUAL SELF LEVEL
WORKTOOL HARNESS
RIDE CONTROL, NONE
INCLUDES:
C3.3B ENGINE
0P0800/3462
DOOR, CAB, POLYCARBONATE
COUNTERWEIGHT,MACHINE,EXTERN
SEAT,AIR SUSP. CLOTH/HEAT
BATTERY,XTRA HVY DUTY 1000
HYDRAULICS, PROPORTIONAL
RUBBER BELT, 2 SPD, TF
78" BUCKET
TRACK,RUBBER,450MM(17.7IN)BLCK
289D CTL TIER 4 FINAL HRC
RADIO READY
HIGH FLOW XPS - 32 GPM (120
DISPLAY, ADVANCED, LDC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone