Caterpillar 289D

Caterpillar 289D

Price
59,526 USD
Year
2017
Working hours
506 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW07277
Catalog NumberCU4318207
Manufacturing Year2017
Hours506 h
CountryCanada
LocationAcheson Supercentre, AB
Pricing
Price Excluding Tax$59,526
Tax-
Price Including Tax-
Features
Additional Information17.7" TRACKS @ 75%
2 SPEED WITH RIDE CONTROL & STANDARD FLOW HYDRAULICS
AM/FM RADIO & LED LIGHTING
CAB, HEAT, A/C, & AIR SUSPENSION HEATED SEAT
COUNTERWEIGHTS
EPA DECAL - US & CALIFORNIA
HYDRAULIC QUICK ATTACH, 84" BUCKET
ISO/ H PATTERN CONTROL CHANGER
LCD DISPLAY WITH BU CAMERA
POLY CAB DOOR
PRODUCT LINK (NEEDS SUBSCRIPTION)
PT & HYD WTY TO APRIL 20/19 OR 2000 HRS COND APPLY
QUALIFIES AS A FINNING PREMIUM USED UNIT
RETURN TO DIG & WT HARNESS
CAB
HEAT
3" SEAT BELT
RETURN TO DIG
WT HARNESS
LED LIGHTING
AIR HEATED SEAT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone