Caterpillar 289D

Caterpillar 289D

Price
46,843 USD
Year
2015
Working hours
2533 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW02728
Unit Number458358
Catalog NumberCU4334389
Manufacturing Year2015
Hours2533 h
CountryUnited States
LocationDenver/commerce City, CO
Pricing
Price Excluding Tax$46,843
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationRIDE CONTROL, NONE
SEAT BELT, 2"
DUAL SELF LEVEL
HEATER, ENGINE COOLANT, 120V
TRACK,RUBBER,450MM(17.7IN)BLCK
DOOR, CAB, POLYCARBONATE
0P0800/2511
RETURN TO DIG/WRKTL POSITIONER
SEAT,AIR SUSPENSION,CLOTH,HEAT
BATTERY,XTRA HVY DUTY 1000 CCA
RUBBER BELT, 2 SPD, TF IDLERS
RADIO READY
DISPLAY, BASIC, ANTI-THEFT
HYDRAULICS, PROPORTIONAL
INCLUDES: STANDARD FLOW
ROPS, ENCLOSED WITH A/C (C3)
QUICK COUPLER, ELECTRIC
PACKAGE, PERFORMANCE, (H2)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone