Caterpillar 289D

Caterpillar 289D

Price
42,500 USD
Year
2014
Working hours
2015 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW00471
Unit NumberEQN074706
Catalog NumberCU2576994
Manufacturing Year2014
Hours2015 h
CountryUnited States
LocationLincoln, NE
Pricing
Price Excluding Tax$42,500
Tax-
Price Including Tax-
Features
Additional InformationBATTERY HEAVY DUTY 880 CCA
CONVERSION ARRANGEMENT
COUNTERWEIGHT MACHINE EXTERNAL
DISPLAY ADVANCED LCD CAMERA
DOOR CAB GLASS
HEATER ENGINE COOLANT 120V
HYDRAULICS PROPORTIONAL WT
INSTRUCTIONS ANSI NACD
INSTRUCTIONS ENGLISH
LANE 2 ORDER
PACK DOMESTIC TRUCK
PACKAGE PERFORMANCE (H2)
QUICK COUPLER ELECTRIC
RADIO AM/FM CD BLUETOOTH
RIDE CONTROL NONE
ROPS ENCLOSED WITH A/C (C3)
RUBBER BELT 2 SPD TF IDLERS
SEAT AIR SUSPENSION CLOTH HEAT
SEAT BELT 2"
TRACK RUBBER 17.7 IN (450MM)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone