Caterpillar 289D

Caterpillar 289D

Price
60,367 USD
Year
2017
Working hours
734 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW07344
Catalog NumberCU4316290
Manufacturing Year2017
Hours734 h
CountryCanada
LocationCalgary, AB
Pricing
Price Excluding Tax$60,367
Tax-
Price Including Tax-
Features
Additional Information2 SPEED WITH RIDE CONTROL & STANDARD FLOW HYDRAULICS
AM/FM RADIO & LED LIGHTING
CAB, HEAT, A/C, & AIR SUSPENSION HEATED SEAT
COUNTERWEIGHTS
HYDRAULIC QUICK ATTACH, 84" BUCKET
ISO/ H PATTERN CONTROL CHANGER
LCD DISPLAY WITH BU CAMERA
POLY CAB DOOR
PRODUCT LINK (NEEDS SUBSCRIPTION)
PT & HYD WTY TO MAY 25/19 OR 2000 HRS COND APPLY
QUALIFIES AS A FINNING PREMIUM USED UNIT
RETURN TO DIG & WT HARNESS
EPA DECAL - US & CALIFORNIA
CAB
HEAT
3" SEAT BELT
RETURN TO DIG
WT HARNESS
LED LIGHTING
PREMIER WTY TO MAY 25/18
AIR HEATED SEAT
17.7" TRACKS @ 50%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone