Caterpillar 289D

Caterpillar 289D

Price
55,000 USD
Year
2016
Working hours
549 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW05898
Unit NumberEQ077779
Catalog NumberCU4358372
Manufacturing Year2016
Hours549 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$55,000
Tax-
Price Including Tax-
Features
Additional Information289
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • GoodOROPS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNew rear door.
  • Good
  • Good
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • 1/2
  • No radio or back up camera installed
engine
  • GoodBoth new air filters @ 548 hours.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red.
  • Engine runs well / 500pm performed 28July18 @ 548 hours.
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • GoodAll lghts working.
  • Good
  • Good
  • No
  • No
  • Starts & charges well
hydraulics
  • GoodFront bucket float and leveler working.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • GoodTwo speed travel working.
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCosmetic lower side bend
  • Good
  • 78" MP Bucket
  • 65SSMP006501.
  • Overall good.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGoodSome guide wear
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGoodMinor cosmetics
NotesOverall good U/C
Percentage WornApprox. 35% Worn
Track / Belt Width18"
comments, misc. repairs, general remarks
  • Inspection performed 30July18 @ 548 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone